Source Material - Streaming Collection
Interface

Source Material - Streaming Collection

Color pops. Neutrals. Texture. Pattern. The search begins here when selecting a palette and designing a floor that supports the individual, the business and the brand. The Streaming Collection considers all of these aspects, all at once. Three styles in combinations of cool and warm grays, flecked with light and dark, create texture and contrast. The two accent styles stream color in more and less intensity, organically defining patterns. Source Material™ is the grounding style–four perfect, simple grays in a balanced texture. Bitrate™ introduces eight well-chosen accent colors from the basic branding spectrum and Upload™ adds a boost with a more is more approach–more color, more texture, more pattern. Any one of these will cover the floor beautifully. Combine two or all three and quickly see the possibilities when you have all you need, all at once.
Teknisk specifikation
  • Unik ref.interface-source-material
  • ProduktfamiljFlooring
  • ProduktgruppCarpet Tile
  • TypMonter (modell)
  • Publiceringsdatum2021-05-17
  • Edition nummer1
Relaterad
  • HuvudmaterialNylon
Klassificering
  • BIMobjektkategoriGolv - Mattor
  • IFC klassificeringFloor
  • UNSPSC namnCarpeting
  • UNSPSC kod30161701
  • Uniclass 2015 kodPr_35_57_11
  • Uniclass 2015 beskrivningCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Kod09 68 13
  • CSI MasterFormat 2014 TitelTile Carpeting
  • OmniClass nummer23-15 17 17 13
  • OmniClass TitelCarpet Tiles
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Nordamerika Sydamerika
Amerikanska Jungruöarna
Argentina
Anguilla
Bolivia
Antigua och Barbuda
Brasilien
Aruba
Chile
Bahamas
Colombia
Barbados
Ecuador
Belize
Falklandsöarna (Islas Malvinas)
Bermuda
Franska Guyana
British Virgin Islands
Guyana
Caymanöarna
Paraguay
Costa Rica
Peru
Curaçao
Surinam
Dominica
Uruguay
Dominikanska republiken
Venezuela
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Kanada
Karibiska Nederländerna
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Christopher och Nevis
Saint Lucia
Saint Vincent och Grenadinerna
Saint-Barthélemy
Saint-Martin
Saint-Pierre-et-Miquelon
Sint Maarten
Trinidad och Tobago
Turks och Caicos Islands
USA