Video Spectrum - Simple Abstraction Collection
Interface

Video Spectrum - Simple Abstraction Collection

Art: It all begins with mark-making. The first mark is a dot. The dot becomes a line. The line becomes a field. The field becomes a texture. The texture becomes the painting. Simple Abstraction carpet collection creates canvases across the floor. The canvas is defined by the designer. Each becomes its own artistic expression when textures are combined, colors are chosen, and marks are made. Simple and elegant, Digitized Tuft™ explores the most primary mark-making while Veiled Brushwork™ mimics the sweep of colored pigments blended in a brushstroke. Shaded Pigment™ layers color on color to create depth and Video Spectrum™ activates each color by setting them close, side by side. Finally, Painted Gesture™ captures all the impact of the great abstract expressionism movement with its dynamic scale and use of color.
Teknisk specifikation
  • Unik ref.interface-video-spectrum
  • ProduktfamiljFlooring
  • ProduktgruppCarpet Tile
  • TypMonter (modell)
  • Publiceringsdatum2021-05-17
  • Edition nummer1
Relaterad
  • HuvudmaterialNylon
Klassificering
  • BIMobjektkategoriGolv - Mattor
  • IFC klassificeringFloor
  • UNSPSC namnCarpeting
  • UNSPSC kod30161701
  • Uniclass 2015 kodPr_35_57_11
  • Uniclass 2015 beskrivningCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Kod09 68 13
  • CSI MasterFormat 2014 TitelTile Carpeting
  • OmniClass nummer23-15 17 17 13
  • OmniClass TitelCarpet Tiles
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Nordamerika Sydamerika