Jaclo 1015-M-BSS Deck Bridge Pull-Off Spray Faucet
Jaclo

Jaclo 1015-M-BSS Deck Bridge Pull-Off Spray Faucet

  • 10" Pull-off spray swivel spout.
  • Patented pull off spray design.
  • Push/pull spray head diverts from stream to spray.
  • Silicone nozzles for easy cleaning.
  • Plastic coated stainless steel hose for easy cleaning.
  • Built in air gap.
  • Lifetime quarter turn ceramic cartridge.
  • Requires standard 1 3/8"-1 5/8" faucet hole.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: 1015-M-BSS
    Item Weight: 15.8 ounces
    Product Dimensions: 19.8 x 14 x 2.2 inches
    Item model number: 1015-M-BSS
    Size: 10 Inch
    Color: Brushed Stainless Steel
    Material: Ceramic
    Item Package Quantity: 1
    Spout Reach: 10 inches

Teknisk specifikation
  • Unik ref.Jaclo-1015-M-BSS-Deck-Bridge-Pull-Off-Spray-Faucet
  • ProduktfamiljFaucet
  • ProduktgruppBathroom
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-20
  • Edition nummer1
Relaterad
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • UNSPSC namnPlumbing fixtures
  • UNSPSC kod3018
  • CSI MasterFormat 2014 Kod22 40 00
  • CSI MasterFormat 2014 TitelPlumbing Fixtures

Region tillgänglighet

Nordamerika
USA