Jaclo 3377-836 CUBIX Single Hole Faucet
Jaclo

Jaclo 3377-836 CUBIX Single Hole Faucet

  • Single lever faucet including fully polished & plated pop-up drain.
  • ADA compliant.
  • All brass body, ceramic cartridge.
  • Stationary Spout.
  • Stainless steel flex supplies included with 3/8" O.D. female ends.
  • Spout Hole Size: 1 3/8" - 1 3/4".
  • Available Flow Rates: 1.5, 1.2, & 0.5 GPM. Additional flow rate (aerator) options available. Contact JACLO.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: 3377-836-PCH
    Number Of Holes: 1

Teknisk specifikation
  • Unik ref.Jaclo-3377-836-CUBIX-Single-Hole-Faucet
  • ProduktfamiljFaucet
  • ProduktgruppBathroom
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-20
  • Edition nummer1
Relaterad
  • HuvudmaterialMässing
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • UNSPSC namnPlumbing fixtures
  • UNSPSC kod3018
  • CSI MasterFormat 2014 Kod22 40 00
  • CSI MasterFormat 2014 TitelPlumbing Fixtures

Region tillgänglighet

Nordamerika
USA