Jaclo S208 8in Round Rain Machine Shower Head
Jaclo

Jaclo S208 8in Round Rain Machine Shower Head

  • A POWER SHOWER - the technology of the Rain Machine® allows for a strong rain spray at any angle.
  • 1/2" IPS adjustable brass ball joint to adjust angle of shower head.
  • 8" diameter all brass body with 95 easy clean rubber jets.
  • Available flow rates: 2.5, 2.0, 1.75, & 1.5 GPM.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: S208-ORB
    Item Weight: 1.85 pounds
    Product Dimensions: 8 x 8 x 2 inches
    Item model number: S208-ORB
    Size: 8 Inch
    Shape: round

Teknisk specifikation
  • Unik ref.Jaclo-S208-8in-Round-Rain-Machine-Shower-Head
  • ProduktfamiljPlumbing Fixture
  • ProduktgruppShower Head
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-20
  • Edition nummer1
Relaterad
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • UNSPSC namnPlumbing fixtures
  • UNSPSC kod3018
  • CSI MasterFormat 2014 Kod22 40 00
  • CSI MasterFormat 2014 TitelPlumbing Fixtures

Region tillgänglighet

Nordamerika
USA