Jaclo S217 16in Square Rain Machine Shower Head
Jaclo

Jaclo S217 16in Square Rain Machine Shower Head

  • 1/2" female IPS fixed, no ball joint design.
  • 16" X 16" square all brass body with 256 easy clean rubber jets.
  • Available in 2.5 and 2.0 GPM (2.0 GPM @ 55 PSI).

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: S217-PCH
    Item Weight: 11 pounds
    Product Dimensions: 16 x 16 x 2 inches
    Item model number: S217-PCH
    Size: 16"
    Color: Polished Chrome
    Shape: square

Teknisk specifikation
  • Unik ref.Jaclo-S217-16in-Square-Rain-Machine-Shower-Head
  • ProduktfamiljPlumbing Fixture
  • ProduktgruppShower Head
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-20
  • Edition nummer1
Relaterad
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • UNSPSC namnPlumbing fixtures
  • UNSPSC kod3018
  • CSI MasterFormat 2014 Kod22 40 00
  • CSI MasterFormat 2014 TitelPlumbing Fixtures

Region tillgänglighet

Nordamerika
USA