TOOBI - Single-lever bidet mixer with supply hoses

TOOBI - Single-lever bidet mixer with supply hoses

Single-lever bidet mixer with supply hoses - Swivel spout tip, - side lift rod, - 3 colour inserts: black, white and green, - waste. - maximum flow rate 8 l/min, - brushed nickel PVD finish guaranteed 25 years.
Specifikation
  • Description: Single-lever bidet mixer with supply hoses. EN100. Collection : KYREO. Dimensions : 70 x 70 x 8 cm. Weight : 23,8 kg. Material : Ceramic. Type of installation : Above-the-floor. Form : Square.Drain : Ø60 mm. 10- years Guarantee .
Teknisk specifikation
  • Unik ref.E8961
  • ProduktfamiljTOOBI
  • ProduktgruppRobinetterie
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-02-09
  • Edition nummer1
Relaterad
  • HuvudmaterialMässing
  • Designad iFrankrike
  • Vikt netto (kg)1.7
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • IFC klassificeringSanitetsterminal
  • UNSPSC namnSanitary ware
  • UNSPSC kod301815

Region tillgänglighet

Europa Afrika
Frankrike
Marocko
Ryssland
Spanien