KUMIN - Single-lever washbasin mixer - Standard model 162mm - smooth body, no lift rod or waste

KUMIN - Single-lever washbasin mixer - Standard model 162mm - smooth body, no lift rod or waste

Single-lever washbasin mixer - Standard model - smooth body, no lift rod or waste - anti-scale aerator, - maximum flow rate 5 l/min, - maximum 5 l/min for water savings and comfort of use - reduced spray - integral, anti-scale aerator: easy removal with no special tool (coin), easier cleaning, - water passes through tap body with no contact with chrome or nickel: hygiene, safety, savings, - durable finish.
Specifikation
  • Single-lever washbasin mixer - Standard model - smooth body, no lift rod or waste. Collection : KUMIN - E99447 Weight : 1,5 kg Installation type : 1 hole Product certification : Certificate of Sanitary Compliance n° 10 ACC LY 113 / NF EChAU : E00 Ch2 A3 U3 (Ps3) Flow rate 5l/mn to 3 bars Faucet height (mm) : 162 mm Spout reach (mm) : 100 mm Connection : with supply hoses Mechanism : Ceramic disc cartridge Height under aerator: 93 mm
Teknisk specifikation
  • Unik ref.E99447
  • ProduktfamiljKUMIN
  • ProduktgruppRobinetterie
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-05-23
  • Edition nummer1
  • Höjd (mm)162
Relaterad
  • HuvudmaterialMässing
  • Designad iFrankrike
  • Vikt netto (kg)1.5
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • IFC klassificeringSanitetsterminal
  • UNSPSC namnSanitary ware
  • UNSPSC kod301815

Region tillgänglighet

Europa Afrika
Frankrike
Marocko
Ryssland
Spanien