KUMIN - Single-lever washbasin mixer - Standard model 132mm - with C3 model water and energy efficient cartridge

KUMIN - Single-lever washbasin mixer - Standard model 132mm - with C3 model water and energy efficient cartridge

Single-lever washbasin mixer - Standard model - with C3 model water and energy efficient cartridge (lever in center position = cold water) - temperature limiter ring, - water-saving feature: sensitive flow, - maximum flow rate 11 l/mn.
Specifikation
  • Description : Single-lever washbasin mixer - Standard model- with C3 model cartridge. E99981. Collection : KUMIN - E99981 Weight : 1,4 kg Installation : 1 hole Product certification : NF ECAU : E0 C3 A2 U3 - (Ge5) - Certificate of Sanitary Compliance: 10 ACC LY 113 Flow rate 11 l/mn at 3 bars Faucet height : 132 mm Spout reach (mm) : 100 mm Connection : with supply hoses Mechanism : with water and energy efficient cartridge. Waste. Height under aerator : 63 mm C3 water- and energy-saving cartridge - lever in center position cold water et sensitive flow(RT2012).
Teknisk specifikation
  • Unik ref.E99981
  • ProduktfamiljKUMIN
  • ProduktgruppRobinetterie
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-05-23
  • Edition nummer1
  • Höjd (mm)132
Relaterad
  • HuvudmaterialMässing
  • Designad iFrankrike
  • Vikt netto (kg)1.4
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • IFC klassificeringSanitetsterminal
  • UNSPSC namnSanitary ware
  • UNSPSC kod301815

Region tillgänglighet

Europa Afrika
Frankrike
Marocko
Ryssland
Spanien