ACR Vertical, Reduced Footprint Blower Coil Units, Rear Return
ACR Vertical, Reduced Footprint Blower Coil Units, Rear Return

    ACR Vertical, Reduced Footprint Blower Coil Units, Rear Return

    • Flexible design – Reduced footprint, variety of fan-discharge configurations; chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating;
    • Excellent IAQ – Low-leak dampers; 2” filters; cabinets insulated with foil-faced fiberglass
    • Power components – “Across-the-line" motor starters; disconnect switches; main fusing; high-efficiency motors
    Teknisk specifikation
    • Unik ref.jci-bcu-acr
    • ProduktfamiljAir Distribution - Terminal Units - Blower
    • ProduktgruppVertical - Reduced Footprint
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2017-01-01
    • Edition nummer1
    Relaterad
    • HuvudmaterialGalvaniserat stål
    Klassificering
    • BIMobject-kategoriVVS - Luftkonditionering
    • IFC klassificeringVärmeväxlare
    • UNSPSC namnAir conditioners
    • UNSPSC kod40101701
    • Uniclass 2015 kodPr_70_65_03_29
    • Uniclass 2015 beskrivningFan coil units
    • CSI MasterFormat 2014 Kod23 82 19
    • CSI MasterFormat 2014 TitelFan Coil Units
    • OmniClass nummer23-33 33 11
    • OmniClass TitelFan Coil Units
    • CSI UniFormat II KodD3090
    • CSI UniFormat II TitelOther HVAC Systems & Equipment

    Region tillgänglighet

    Nordamerika
    Kanada
    USA