FCC Fan-Coil Units, High-Performance, Vertical
FCC Fan-Coil Units, High-Performance, Vertical

    FCC Fan-Coil Units, High-Performance, Vertical

    • Optimized performance – ARI-440 certified and labeled; chilled-water or direct-expansion coil for cooling, hot-water or electric coil for heating.
    • Flexible design – Small footprint; front or bottom return
    • Choice of controls – Direct Digital Controls for BACnet®, N2, or LON®; remote-mount thermostats can be analog, digital display, or programmable
    • Excellent IAQ – Low sound levels; cabinets can be insulated with foil-faced fiberglass or closed-cell foam; 2" flat filter available; sloped drain pans
    Teknisk specifikation
    • Unik ref.jci-fcu-fcc
    • ProduktfamiljAir Distribution - Terminal Units - Fan Coil
    • ProduktgruppFan Coil - Vertical - High-Performance
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2012-10-25
    • Edition nummer1
    Relaterad
    • HuvudmaterialGalvaniserat stål
    Klassificering
    • BIMobject-kategoriVVS - Luftkonditionering
    • IFC klassificeringVärmeväxlare
    • UNSPSC namnAir conditioners
    • UNSPSC kod40101701
    • Uniclass 2015 kodPr_70_65_03_29
    • Uniclass 2015 beskrivningFan coil units
    • CSI MasterFormat 2014 Kod23 82 19
    • CSI MasterFormat 2014 TitelFan Coil Units
    • OmniClass nummer23-33 33 11
    • OmniClass TitelFan Coil Units
    • CSI UniFormat II KodD3090
    • CSI UniFormat II TitelOther HVAC Systems & Equipment

    Region tillgänglighet

    Nordamerika
    Kanada
    USA