FS Fan-Coil Unit, Vertical, Hi-Rise - Concealed Unit
FS Fan-Coil Unit, Vertical, Hi-Rise - Concealed Unit
FS Fan-Coil Unit, Vertical, Hi-Rise - Concealed Unit
FS Fan-Coil Unit, Vertical, Hi-Rise - Concealed Unit

    FS Fan-Coil Unit, Vertical, Hi-Rise - Concealed Unit

    Johnson Controls FS Series Vertical Hi-Rise fan coil units are designed to maximize flexibility of selection and installation, and for ease of service. The extensive variety of standard options available on FS Series fan coils allows you to find the versatility to fit any HVAC system designer’s needs. The units are also designed to exceed the stringent quality standards of the institutional market, while remaining cost competitive in the commercial and residential segments of the market. Johnson Controls Vertical Hi-Rise fan coil units set the new standards for innovation, quality, flexibility, and competitive pricing.

    • Flexible design - Single or dual units, exposed or concealed cabinet; 2- or 4-pipe coils
    • Installation ease - Units ship with risers installed; optionally, risers can ship loose and be installed and tested in the field, to reduce project cycle time; stainless-steel, braided hoses speed coil connections
    • Optimized performance - ARI-440 certified and labeled; chilled-water coil for cooling, hot-water or electric coil for heating.
    • Enhanced humidity control - Unique options available to mitigate conditions that contribute to mold
    • Piping packages - Factory-assembled piping packages available
    • Choice of controls - Thermostats can be analog, digital display, or programmable; unit-mount or remote-mount. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
    • Excellent IAQ - Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
    • Superior serviceability - Fan deck and drain pan can be removed for servicing
    Teknisk specifikation
    • Unik ref.jci-fcu-fsc
    • ProduktfamiljAir Distribution - Terminal Units - Fan Coil
    • ProduktgruppFan Coil - Vertical - High-Rise
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2012-10-25
    • Edition nummer1
    Relaterad
    • HuvudmaterialGalvaniserat stål
    Klassificering
    • BIMobject-kategoriVVS - Luftkonditionering
    • IFC klassificeringVärmeväxlare
    • UNSPSC namnAir conditioners
    • UNSPSC kod40101701
    • Uniclass 2015 kodPr_70_65_03_29
    • Uniclass 2015 beskrivningFan coil units
    • CSI MasterFormat 2014 Kod23 82 19
    • CSI MasterFormat 2014 TitelFan Coil Units
    • OmniClass nummer23-33 33 11
    • OmniClass TitelFan Coil Units
    • CSI UniFormat II KodD3090
    • CSI UniFormat II TitelOther HVAC Systems & Equipment

    Region tillgänglighet

    Nordamerika
    Kanada
    USA