Vi använder cookies för att tillhandahålla våra tjänster. Genom att använda våra tjänster godkänner du att vi använder cookies.
;

ULTRAFLOW® 54, qp 1,5 m³/h, G¾B (R½) x 110 mm (CDHA)

Unique ref.: 65-5-CDHA-XXX
Tillverkare: Kamstrup
Produktfamilj: Heat/Cooling meters
Produktgrupp: ULTRAFLOW® 54
Bredd (mm): 110
Höjd (mm): 68
Djup (mm): 54
Datum för publicering: 2019-11-22
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (14)
Kamstrup’s MULTICAL® heat and cooling meters are based on a deep understanding of the challenges faced by customers. Combined with decades of experience developing innovative ultrasonic technology and future-proof design, the result is high-quality meters with simpleto-use functionality, unrivalled accuracy and reliability.

Kamstrup is a world-leading supplier of intelligent energy and water metering solutions. At Kamstrup, we define success by the progress we create for others. Our superior technology and expertise have been the foundation from which to transform businesses and markets, by creating more efficient ways of working, ever since the company was founded by Olaf Kamstrup in Denmark in 1946.

ULTRAFLOW® 54 is a static flow sensor based on the ultrasonic measuring principle. It is used as a volume flow rate sensor primarily for energy meters such as MULTICAL®. ULTRAFLOW® 54 has been designed for use in heating installations where water is the heat-bearing medium. ULTRAFLOW® 54 is type approved for the mechanical environment M2 and with a larger dynamic range as well as a reduced pressure loss. ULTRAFLOW® 54 employs micro-processor technology and ultrasonic measuring techniques. All circuits for calculating and measuring are collected on a single board, providing compact and rational design in addition to an exceptionally high level of measuring accuracy and reliability. The flow is measured using bidirectional ultrasonic technique based on the transit time method, with proven long-term stability and accuracy.


Huvudmaterial: Brass
Sekundärt material: Plastic
Designad i: Denmark
Tillverkad i: Denmark
Nettovikt (Kg): 0.41

BIMobject kategori: Rörläggning - Annat
IFC-klassifikation: Flow Segment
UNSPSC-namn: Metering or injection or proportioning pumps
UNSPSC-kod: 40151552
Uniclass 1.4 Kod: L7451
Uniclass 1.4 Beskrivning: Meters
Uniclass 2.0 Kod: PR-50-54-28
Uniclass 2.0 Beskrivning: Energy Meters
Uniclass 2015 Kod: Pr_80_51_46_92
Uniclass 2015 Beskrivning: Ultrasonic flowmeters
NBS Reference Kod: 50-54-28
NBS Reference Beskrivning: Energy Meters
CSI MasterFormat 2014 Code: 40 71 76
CSI MasterFormat 2014 Title: Thermal Flow Meters
OmniClass-nummer: 23-27 15 17
OmniClass-rubrik: Energy Monitoring and Controls

BIMobject SEEK Properties

Plumbing - Other

Namn Värde
Connection G3/4B (R½)
Length 110 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Namn Värde
Length 110 mm

BIMobject®