KESSEL-Pumping station Aqualift S XL M wet system  with pump GTF1600-S1

KESSEL-Pumping station Aqualift S XL M wet system with pump GTF1600-S1

Engineering systems base Aqualift F XL Mono Mono version with one pump 1600-S1 • Tank volume: 680 liters • Pump volume: max. 350 liters Polyethylene system base for underground installa- tion, resistant to aggressive media. With Ø 160 mm inlet. For connection to Ø 1000 mm system chamber. Handles groundwater depths up to 3000 mm. With single or twin removable wastewater pump(s) - with multi-vane impeller (GTF) - single-channel impeller (GTK) for wastewater with or without sewage (without ATEX requirements). With float switch / hydrostatic sensor for level measurement. Pressure pipe Ø 63/90 mm outside diameter (welded PE pipe is to be used for the pressure pipe), including backflow preventer and closure valve on pressure pipe side. Power cable length: 10 m (30 m on request). Control unit With control unit (versions with hydrostatic sensor) with self-diagnosis system (SDS), battery buffering and logbook function, control unit is splashproof (IP 54). • Version: Mono • Inlet: DN 150 • Pressure pipe: DN50/80 • Pressure pipe OD: 63/90 mm • Pressure pipe material: PE-HD • Usable volume: approx 350 liter • Max. pump volume: 49 m3/hour • Max. pump height: 9,3 m • Nominal power (P2): 1,2 kw (per pump) • Rated input power (P1): 1,6 kw (per pump) • Voltage: 400 V • Frequency: 50 Hz • Rated current: 2,9 Amps • Fusing: 3 x 16 Amp (slow blow) • Protection class pump: IP68 (20mWS/48hours) • Operating class: S1 (when fully submerged), S3 30% (during automatic operation) • Cable length: 10 meters • Total height: 1416 mm (1384 mm height up to chamber connection) • Top of Engineering System base to base of inlet: 330 mm Stainless steel pump removal chains available as accessory for each installation depth - Article number: 680528 = Length 2 m 680529 = Length 3 m 680530 = Length 4 m 680531 = Length 5 m
Specifikation
  • • Dimensions • Length: 1,370 mm • Width: 1,240 mm • Height: 1,416 mm • general characteristics • Color: Black • Standard: EN 12050-2 • execution • Shut-off device: slide made of plastic • Plant type: single plant • Installation: wet installation • Pump control: switchgear • Backflow preventer: integrated • Climbing aids: yes • container • Distance pipe bottom inlet to tank bottom: 1,054 mm • Distance from the center of the pipe outlet to the tank bottom: 1,134 mm • Distance from the middle of the inlet pipe to the tank bottom: 1,134 mm • Pressure outlet: horizontal • Pressure outlet (DA): 63 mm • Pressure outlet (DN): 50 mm • Groundwater resistance from the lower edge of the bottom part: 3,000 mm • Installation note: in combination with a shaft module • Clear width of container (LW): 1,000 mm • Usable volume: 350 l • Inflow number: 1 ST • Inlet nominal diameter (DA): 160 mm • Inlet nominal diameter (DN): 150 mm • Inlet max. Boring (DN): 150 mm • Conveyor • Pump: GTF 1600 • Number of pumps: 1 • Delivery head max .: 9.3 m • Delivery rate max .: 49 m3 / h • Operating mode: S1 • Power P1: 1.6 kW • Power P2: 1.2 kW • Speed: 2,900 rpm • Material temperature (permanent) max .: 40 ° C • Connection type: direct connection • Weight: 27 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 10 m • Nominal current: 2.9 A. • Protection class pump: IP 68 (20m) • Protection class: I. • Type of connection line pump: H07RN-F 7G 1.5 mm2 • control • Switching device: Comfort • Operating voltage: 400 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • GSM interface: yes • Potential-free contact: yes • Required fuse protection (line protection): 3 x C 16 A • Motor protection switch: yes • Protection class switching device: IP 54 • Length of mains connection cable switching device: 0 m • Type of level detection: hydrostatic • Level detection instrument: level probe • Alarm transmitter: level probe • Other features • Type of waste water: free of faeces • Wastewater volume: high • Delivery condition: pre-assembled for final assembly on site (pumps and sensors must be assembled on site and switchgear must be connected) • CE marking: yes • Installation situation: installation in the ground, installation in the base plate • External monitoring: LGA • Gross weight: 174 kg • Net weight: 151 kg
Teknisk specifikation
  • Unik ref.8743020
  • ProduktfamiljPumping station Aqualift S XL
  • ProduktgruppPump technology - Standard products
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-03-19
  • Edition nummer1
  • Höjd (mm)1416
Relaterad
  • HuvudmaterialHigh-density polyethylene (HDPE)
  • Sekundärt materialPlast
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobjektkategoriRörläggning - Pumpar
  • IFC klassificeringObjekt

Region tillgänglighet

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Amerikanska Jungruöarna
Algeriet
Argentina
Amerikanska Samoaöarna
Albanien
Armenien
Anguilla
Angola
Bolivia
Australien
Andorra
Azerbajdzjan
Antigua och Barbuda
Benin
Brasilien
Cooköarna
Belgien
Bahrain
Aruba
Botswana
Chile
Fiji
Bosnien och Hercegovina
Bangladesh
Bahamas
Burkina Faso
Colombia
Franska Polynesien
Bulgarien
Bhutan
Barbados
Burundi
Ecuador
Guam
Cypern
Brittiska territoriet i Indiska oceanen
Belize
Centralafrikanska republiken
Falklandsöarna (Islas Malvinas)
Kiribati
Danmark
Brunei
Bermuda
Demokratiska republiken Kongo
Franska Guyana
Marshallöarna
Estland
Filippinerna
British Virgin Islands
Djibouti
Guyana
Mikronesiens federerade stater
Färöarna
Förenade Arabemiraten
Caymanöarna
Egypten
Paraguay
Nauru
Finland
Georgia
Costa Rica
Ekvatorialguinea
Peru
Niue
Frankrike
Hongkong
Curaçao
Elfenbenskusten
Surinam
Nordmarianerna
Gibraltar
Indien
Dominica
Eritrea
Uruguay
Norfolk Island
Grekland
Indonesien
Dominikanska republiken
Etiopien
Venezuela
Nya Kaledonien
Guernsey
Irak
El Salvador
Gabon
Nya Zeeland
Irland
Iran
Grenada
Gambia
Östtimor
Island
Israel
Grönland
Ghana
Palau
Isle of Man
Japan
Guadeloupe
Guinea
Papua Nya Guinea
Italien
Jordanien
Guatemala
Guinea-Bissau
Pitcairn Islands
Jersey
Julöarna
Haiti
Jamhuri ya Uganda
Samoa
Kroatien
Kambodja
Honduras
Kamerun
Solomon Islands
Lettland
Kazakstan
Jamaica
Kap Verde
Tokelauöarna
Liechtenstein
Kina
Kanada
Kenya
Tonga
Litauen
Kokosöarna
Karibiska Nederländerna
Komorerna
Tuvalu
Luxemburg
Kuwait
Kuba
Kongo
United States Minor Outlying Islands
Malta
Kyrgyzstan
Martinique
Lesotho
Vanuatu
Moldavien
Laos
Mexiko
Liberia
Wallis- och Futunaöarna
Monaco
Libanon
Montserrat
Libyen
Montenegro
Macao
Nicaragua
Madagaskar
Nederländerna
Malaysia
Panama
Malawi
Nordmakedonien
Maldiverna
Puerto Rico
Mali
Norge
Mongoliet
Saint Christopher och Nevis
Marocko
Österrike
Myanmar (Burma)
Saint Lucia
Mauretanien
Polen
Nepal
Saint Vincent och Grenadinerna
Mauritius
Portugal
Nordkorea
Saint-Barthélemy
Mayotte
Rumänien
Oman
Saint-Martin
Moçambique
Ryssland
Pakistan
Saint-Pierre-et-Miquelon
Namibia
San Marino
Palestina
Sint Maarten
Niger
Schweiz
Qatar
Trinidad och Tobago
Nigeria
Serbien
Saudiarabien
Turks och Caicos Islands
Réunion
Slovakien
Singapore
USA
Rwanda
Slovenien
Sri Lanka
Saint Helena
Spanien
Sydkorea
São Tomé och Príncipe
Storbritannien
Syrien
Senegal
Svalbard
Tadzjikistan
Seychellerna
Sverige
Taiwan
Sierra Leone
Tjeckien
Thailand
Södra Sudan
Tyskland
Turkiet
Somalia
Ukraina
Turkmenistan
Sudan
Ungern
Uzbekistan
Swaziland
Vatikanstaten
Vietnam
Sydafrika
Vitryssland
Yemen
Tanzania
Tchad
Togo
Tunisien
Västsahara
Zambia
Zimbabwe