KESSEL-Backwater Chamber 881005-DN150 System 1000 with clean out Ø 160, H1

KESSEL-Backwater Chamber 881005-DN150 System 1000 with clean out Ø 160, H1

Backwater inspection chamber Ø 1000 with Controlfix 3 inlets Ø 160 / 1 outlet Ø 160 H1: 1180 Monolithic design, with open continuous channel and clean out Controlfix, with integrated access steps, watertight, resistant to aggressive wastewater, with telescopic height-adjustable protective cover made of polymer for use during the construction period (can be used as a cover in green areas). Triple 160 mm hub type gasketed inlets (left and right inlets with open channel passage through chamber, center hub inlet connected to housing for insertion of KESSEL backwater valve). Available backwater valve options - KESSEL Staufix SWA, KESSEL Staufix FKA or KESSEL Pumpfix F. For connection to PVC pipe according to EN 1401-1 and PE-HD connections according to EN 12666-1. Installation: Handles groundwater depths up to 2000 mm Distance from base of chamber to: Base of inlet approx. 136 mm Base of outlet approx. 108 mm Note: Further chamber heights (on request)
Specifikation
  • • Coverage features • Cover type: construction period protection cover • Cover material: plastic • general characteristics • Color gray • container • Outlet number: 1 PC • Outlet nominal diameter (DN): 150 • Distance pipe bottom inlet to tank bottom: 136 mm • Distance pipe bottom outlet to tank bottom: 108 mm • Inlet / outlet connection: with spigot end for connection to waste water pipes and fittings according to DIN EN 1401-1, DIN 19534, DIN EN 12666-1, DIN 19537-3 and DIN EN 1852-1 • Container width max .: 1,250 mm • Installation depth: 1,230-1,460mm • Channel: open passage channel, inlets on the right and left 45 degrees • Groundwater resistance from the lower edge of the bottom part: 2,000 mm • Clear width container (LW): 1,000 mm • Clear entry width (LW): 600 mm • Shaft height: 1,180 mm • Shaft system: standard shaft system • Inflow number: 3 PC • Inlet nominal diameter (DN): 150 mm • Other features • Type of waste water: containing faeces • Delivery condition: ready for installation (connecting parts must be connected on site) • External monitoring: SKZ • Gradient jump: 9 mm • Gross weight: 92 kg • Net weight: 74 kg • Position to the canal: slope to the canal • Approval: Z-42.1-333 • Declaration of Conformity: 009-204
Teknisk specifikation
  • Unik ref.881005-DN150
  • ProduktfamiljComfort chamber LW 1000
  • ProduktgruppBackwater valves - Standard products
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-03-19
  • Edition nummer1
Relaterad
  • HuvudmaterialPlast
  • Sekundärt materialPolymer
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobjektkategoriRörläggning - Dränering
  • IFC klassificeringObjekt

Region tillgänglighet

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Amerikanska Jungruöarna
Algeriet
Argentina
Amerikanska Samoaöarna
Albanien
Armenien
Anguilla
Angola
Bolivia
Australien
Andorra
Azerbajdzjan
Antigua och Barbuda
Benin
Brasilien
Cooköarna
Belgien
Bahrain
Aruba
Botswana
Chile
Fiji
Bosnien och Hercegovina
Bangladesh
Bahamas
Burkina Faso
Colombia
Franska Polynesien
Bulgarien
Bhutan
Barbados
Burundi
Ecuador
Guam
Cypern
Brittiska territoriet i Indiska oceanen
Belize
Centralafrikanska republiken
Falklandsöarna (Islas Malvinas)
Kiribati
Danmark
Brunei
Bermuda
Demokratiska republiken Kongo
Franska Guyana
Marshallöarna
Estland
Filippinerna
British Virgin Islands
Djibouti
Guyana
Mikronesiens federerade stater
Färöarna
Förenade Arabemiraten
Caymanöarna
Egypten
Paraguay
Nauru
Finland
Georgia
Costa Rica
Ekvatorialguinea
Peru
Niue
Frankrike
Hongkong
Curaçao
Elfenbenskusten
Surinam
Nordmarianerna
Gibraltar
Indien
Dominica
Eritrea
Uruguay
Norfolk Island
Grekland
Indonesien
Dominikanska republiken
Etiopien
Venezuela
Nya Kaledonien
Guernsey
Irak
El Salvador
Gabon
Nya Zeeland
Irland
Iran
Grenada
Gambia
Östtimor
Island
Israel
Grönland
Ghana
Palau
Isle of Man
Japan
Guadeloupe
Guinea
Papua Nya Guinea
Italien
Jordanien
Guatemala
Guinea-Bissau
Pitcairn Islands
Jersey
Julöarna
Haiti
Jamhuri ya Uganda
Samoa
Kroatien
Kambodja
Honduras
Kamerun
Solomon Islands
Lettland
Kazakstan
Jamaica
Kap Verde
Tokelauöarna
Liechtenstein
Kina
Kanada
Kenya
Tonga
Litauen
Kokosöarna
Karibiska Nederländerna
Komorerna
Tuvalu
Luxemburg
Kuwait
Kuba
Kongo
United States Minor Outlying Islands
Malta
Kyrgyzstan
Martinique
Lesotho
Vanuatu
Moldavien
Laos
Mexiko
Liberia
Wallis- och Futunaöarna
Monaco
Libanon
Montserrat
Libyen
Montenegro
Macao
Nicaragua
Madagaskar
Nederländerna
Malaysia
Panama
Malawi
Nordmakedonien
Maldiverna
Puerto Rico
Mali
Norge
Mongoliet
Saint Christopher och Nevis
Marocko
Österrike
Myanmar (Burma)
Saint Lucia
Mauretanien
Polen
Nepal
Saint Vincent och Grenadinerna
Mauritius
Portugal
Nordkorea
Saint-Barthélemy
Mayotte
Rumänien
Oman
Saint-Martin
Moçambique
Ryssland
Pakistan
Saint-Pierre-et-Miquelon
Namibia
San Marino
Palestina
Sint Maarten
Niger
Schweiz
Qatar
Trinidad och Tobago
Nigeria
Serbien
Saudiarabien
Turks och Caicos Islands
Réunion
Slovakien
Singapore
USA
Rwanda
Slovenien
Sri Lanka
Saint Helena
Spanien
Sydkorea
São Tomé och Príncipe
Storbritannien
Syrien
Senegal
Svalbard
Tadzjikistan
Seychellerna
Sverige
Taiwan
Sierra Leone
Tjeckien
Thailand
Södra Sudan
Tyskland
Turkiet
Somalia
Ukraina
Turkmenistan
Sudan
Ungern
Uzbekistan
Swaziland
Vatikanstaten
Vietnam
Sydafrika
Vitryssland
Yemen
Tanzania
Tchad
Togo
Tunisien
Västsahara
Zambia
Zimbabwe