Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

Accessible Series Stainless Steel Frame Medicine Cabinet - 16" x 26" Recessed Mounted

Unique ref.: ketcham-accessible-series-model-175-hc-recessed-mounted
Tillverkare: Ketcham Medicine Cabinets
Produktfamilj: Medicine Cabinets
Produktgrupp: Accessible Series - Recessed Mounted
Bredd (tum): 16
Höjd (tum): 26
Djup (tum): 5.63
Datum för publicering: 2018-05-21
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Den här produkten finns inte längre tillgänglig för nerladdning. Var god kontakta tillverkare för mer information.

Accessible Series cabinets are ideal for assisted living facilities, nursing homes and multi residential facilities.

The medicine cabinet mirror may be used in the upright position or tilted down to accommodate a seated person. The cabinet door is equipped with a latch to keep the door closed when the mirror is tilted down.

The tilted mirror is secured by an elbow hinge and a stainless steel piano hinge at the bottom.

Stainless Steel Frame surrounds all four sides of the mirror door with 90 degree angles in each corner.

This style is offered on the Accessible, Builders Grade, Deluxe, Deluxe Top Light, Deluxe Stainless Steel, Euroline and Lockable Series.

Features

• Accessible medicine cabinet with tilting mirrored door
• Specially designed for accessibility
• Stainless steel framed single door cabinet
• Rust resistant finish
• Full length piano hinge
• 3/16" first quality electro copper plated glass mirror
• Adjustable bulb edge glass shelves
• Shelves mounted on locking aluminum mounting brackets
• Bullet latch safety closure
• Magnetic door catch


Huvudmaterial: Steel
Sekundärt material: Glass
Designad i: United States
Tillverkad i: United States

BIMobject kategori: Sanitet - Lagring
IFC-klassifikation: Furnishing Element
UNSPSC-namn: Cabinets
UNSPSC-kod: 30161801
Uniclass 1.4 Kod: L72141
Uniclass 1.4 Beskrivning: Cabinets
Uniclass 2.0 Kod: PR-35-75-08
Uniclass 2.0 Beskrivning: Bathroom Cabinets
Uniclass 2015 Kod: Pr_40_30_78_03
Uniclass 2015 Beskrivning: Bathroom cabinets
NBS Reference Kod: 35-75-08
NBS Reference Beskrivning: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass-nummer: 23-25 53 11 13 11
OmniClass-rubrik: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
Den här produkten är tillgänglig i:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Namn Värde
Depth 5.63 in
Height 26 in
Mounting Recessed
Number Of Shelves 3
Width 16 mm

BIMobject®