Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

Vertigo Collection - 90 Cm Built-In Bottom Mount Refrigerator KCVCX 20901L

Unique ref.: KCVCX-20901L
Tillverkare: KitchenAid
Produktfamilj: Refrigerators & Freezers
Produktgrupp: Refrigerators
Bredd (mm): 887
Höjd (mm): 2050
Djup (mm): 575
Datum för publicering: 2018-12-11
Versionsnummer: 2
Typ: Objekt (enstaka objekt)
Den här produkten finns inte längre tillgänglig för nerladdning. Var god kontakta tillverkare för mer information.
This A+ Class 90 cm built-in refrigerator offers a left-hand hinged clad door, the No-Frost technology, the Soft-Close system, and a total net capacity of 429 litres.
It features a No-Frost System that controls the circulation of chilled air inside your refrigerator, ensuring the ideal humidity level while avoiding condensation or the formation of ice on your food and the surfaces inside the refrigerator.

It also features a Dynamic 0° drawer that guarantees all fresh produce, meat, fish and dairy are preserved in the optimum conditions. Your precious ingredients will always be ready to meet your passion, like in a seafood salad with lemongrasse and fig balsamic vinegar.
In addition to a Multi-Temperature drawer, it also features a vibration-proof system, vacation mode and fast cooling.
It also has an independent control of the temperature in the fridge and freezer.
This fridge comes with KitchenAid door shelves and wooden accessories.


Huvudmaterial: Metal
Sekundärt material: Glass
Designad i: Italy
Tillverkad i: Italy
Nettovikt (Kg): 205

BIMobject kategori: Kök - Apparater
IFC-klassifikation: Electric Appliance
Uniclass 1.4 Kod: L8321
Uniclass 1.4 Beskrivning: Refrigerators
Uniclass 2.0 Kod: PR-35-14-72
Uniclass 2.0 Beskrivning: Refrigerators
Uniclass 2015 Kod: Pr_40_70_31
Uniclass 2015 Beskrivning: Food refrigerators and freezers
NBS Reference Kod: 35-14-72
NBS Reference Beskrivning: Refrigerators
OmniClass-nummer: 23-21 23 33
OmniClass-rubrik: Residential Refrigerators And Freezers
Den här produkten är tillgänglig i:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Namn Värde
Depth 575 mm
Height 2050 mm
Material Glass ; Metal
Width 887 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Namn Värde
Material Glass ; Metal

BIMobject®