D111.de Knauf Board Ceilings  - Wood frame

D111.de Knauf Board Ceilings - Wood frame

Knauf boards are fixed with screws to a wood frame made of carrying timber battens and furring timber battens (double batten frame) or just simple furring timber battens (single batten frame). The grid is fastened using suspenders or is anchored directly to the basic ceiling using suitable fasteners. Wood frame
Specifikation
  • Without fire protection
Teknisk specifikation
  • Unik ref.drywall_D111-DE_board-ceiling_wood-frame
  • ProduktfamiljCeilings_Attics-systems
  • ProduktgruppCeilings-systems
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-28
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak
  • IFC klassificeringTak
  • UNSPSC namnCeiling panels
  • UNSPSC kod30161602
  • Uniclass 2015 kodSs_30_25
  • Uniclass 2015 beskrivningCeiling and soffit systems
  • CSI MasterFormat 2014 Kod09 50 00
  • CSI MasterFormat 2014 TitelCeilings
  • OmniClass nummer23-15 19 15 13
  • OmniClass TitelCeiling Panels
  • CSI UniFormat II KodC3030
  • CSI UniFormat II TitelCeiling Finishes

Region tillgänglighet

Europa
Tyskland