D116.de Knauf Board Ceilings  - Large-span metal grid

D116.de Knauf Board Ceilings - Large-span metal grid

Knauf boards are fixed with screws to a metal grid of carrying channels UA 50 and furring channels CD 60/27. Anchoring of the grid is undertaken with suspenders on the basic ceiling. This system facilitates particularly large suspender spacings, e.g. for equipment installations in the plenum or with larger spacings between beams. Large-span metal grid
Specifikation
  • Fire protection from below F30 to F90, fire protection from above F30 to F90
Teknisk specifikation
  • Unik ref.drywall_D116-DE_board-ceiling_large-span-metal-grid
  • ProduktfamiljCeilings_Attics-systems
  • ProduktgruppCeilings-systems
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-28
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak
  • IFC klassificeringTak
  • UNSPSC namnCeiling panels
  • UNSPSC kod30161602
  • Uniclass 2015 kodSs_30_25
  • Uniclass 2015 beskrivningCeiling and soffit systems
  • CSI MasterFormat 2014 Kod09 50 00
  • CSI MasterFormat 2014 TitelCeilings
  • OmniClass nummer23-15 19 15 13
  • OmniClass TitelCeiling Panels
  • CSI UniFormat II KodC3030
  • CSI UniFormat II TitelCeiling Finishes

Region tillgänglighet

Europa
Tyskland