D131.de Knauf Free Spanning Ceilings

D131.de Knauf Free Spanning Ceilings

Knauf free-spanning ceilings are attached exclusively as suspended ceilings anchored to the surrounding walls. Knauf boards are connected with screws to a metal stud framework made of Knauf CW Profiles as a single or double profile frame. Free Spanning
Specifikation
  • Fire protection from below to F30, wingspan up to 5.40 m
Teknisk specifikation
  • Unik ref.drywall_D131-DE_free-spanning-ceilings
  • ProduktfamiljCeilings_Attics-systems
  • ProduktgruppCeilings-systems
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-28
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak
  • IFC klassificeringTak
  • UNSPSC namnCeiling panels
  • UNSPSC kod30161602
  • Uniclass 2015 kodSs_30_25
  • Uniclass 2015 beskrivningCeiling and soffit systems
  • CSI MasterFormat 2014 Kod09 50 00
  • CSI MasterFormat 2014 TitelCeilings
  • OmniClass nummer23-15 19 15 13
  • OmniClass TitelCeiling Panels
  • CSI UniFormat II KodC3030
  • CSI UniFormat II TitelCeiling Finishes

Region tillgänglighet

Europa
Tyskland