D134.de Knauf Free Spanning Cleaneo Acoustic Fire proctection Ceiling

D134.de Knauf Free Spanning Cleaneo Acoustic Fire proctection Ceiling

Knauf acoustic boards are fixed with screws to a metal grid of free-spanning carrying channels made of double profiles types CW or UA with covering strips as well as furring channels made from hat-shaped channels. The carrying channels are anchored only to the flanking walls. A board layer required for fire protection reasons is laid as a covering on the carrying channels and consists of Knauf Piano fire-resistant board. An obligatory fire protection acoustically effective insulation layer is arranged between the carrying channels (on the furring channels). Free Spanning Acoustic
Specifikation
  • Fire protection F30 alone from below and above, self-supporting, numerous panel designs for acoustic requirements.
Teknisk specifikation
  • Unik ref.drywall_D134-DE_free-spanning-cleaneo-acoustic-fire-protection-ceiling
  • ProduktfamiljCeilings_Attics-systems
  • ProduktgruppCeilings-systems
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-28
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak
  • IFC klassificeringTak
  • UNSPSC namnCeiling panels
  • UNSPSC kod30161602
  • Uniclass 2015 kodSs_30_25
  • Uniclass 2015 beskrivningCeiling and soffit systems
  • CSI MasterFormat 2014 Kod09 50 00
  • CSI MasterFormat 2014 TitelCeilings
  • OmniClass nummer23-15 19 15 13
  • OmniClass TitelCeiling Panels
  • CSI UniFormat II KodC3030
  • CSI UniFormat II TitelCeiling Finishes

Region tillgänglighet

Europa
Tyskland