D152-4AK.de Knauf Wood Beamed Ceiling System - Metal grid with Knauf 4AK-Board

D152-4AK.de Knauf Wood Beamed Ceiling System - Metal grid with Knauf 4AK-Board

The ceiling system D152-4AK.de consists of a substructure made of sheet steel profiles CD 60/27 as base and support profiles (double profile grid) or supporting profiles (simple profile grid) and a planking of Knauf 4AK Horizonboard gypsum boards. The 4AK board had a four-sided flattened edge formation, resulting in a perfect surface with high crack resistance. Knauf Horizon ceiling or wall systems with a Horizonboard GKF cladding are therefore the ideal system solution with high demands on the optics. The ceiling system can be executed with or without fire protection in various paneling qualities. This fire protection is available in the qualities F30, F60 and F90.
Specifikation
  • Fire protection from below F30 to F90, fire protection from below and from above F30 to F90
Teknisk specifikation
  • Unik ref.drywall_D152-4AK-DE_wood-beamed-ceiling-system_metal-grid-with-knauf-4AK-board
  • ProduktfamiljCeilings_Attics-systems
  • ProduktgruppCeilings-systems
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-27
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak
  • IFC klassificeringTak
  • UNSPSC namnCeiling panels
  • UNSPSC kod30161602
  • Uniclass 2015 kodSs_30_25
  • Uniclass 2015 beskrivningCeiling and soffit systems
  • CSI MasterFormat 2014 Kod09 50 00
  • CSI MasterFormat 2014 TitelCeilings
  • OmniClass nummer23-15 19 15 13
  • OmniClass TitelCeiling Panels
  • CSI UniFormat II KodC3030
  • CSI UniFormat II TitelCeiling Finishes

Region tillgänglighet

Europa
Tyskland