D152.de Knauf Wood Beamed Ceiling System - Metal grid CD 60x27

D152.de Knauf Wood Beamed Ceiling System - Metal grid CD 60x27

The ceiling system D152.de consists of a substructure made of sheet steel profiles CD 60/27 as base and support profiles (double profile grating) or supporting profiles (simple profile grating) and a planking made of plasterboard. The ceiling system can be executed both without and with fire protection in different planking qualities. This fire protection is available in the qualities F30, F60 and F90.
Specifikation
  • Fire protection from below F30 to F90, fire protection from below and from above F30 to F90
Teknisk specifikation
  • Unik ref.drywall_D152-DE_wood-beamed-ceiling-system_metal-grid-CD-60x27
  • ProduktfamiljCeilings_Attics-systems
  • ProduktgruppCeilings-systems
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-27
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak
  • IFC klassificeringTak
  • UNSPSC namnCeiling panels
  • UNSPSC kod30161602
  • Uniclass 2015 kodSs_30_25
  • Uniclass 2015 beskrivningCeiling and soffit systems
  • CSI MasterFormat 2014 Kod09 50 00
  • CSI MasterFormat 2014 TitelCeilings
  • OmniClass nummer23-15 19 15 13
  • OmniClass TitelCeiling Panels
  • CSI UniFormat II KodC3030
  • CSI UniFormat II TitelCeiling Finishes

Region tillgänglighet

Europa
Tyskland