E125.de Knauf alutop access panels / REVO F30 / F90 Wand Wall

E125.de Knauf alutop access panels / REVO F30 / F90 Wand Wall

Inspection flaps for installation in F30 (EI 30) fire protection walls. For plank thickness 12.5 mm, consisting of an anodized aluminum frame with swing-out and completely removable inner cover, a screw-mounted Knauf diamond plate, a seal and a self-activating catch.
Specifikation
  • Characteristics: one inspection flap for fire protection walls, low putty expenditure, simple assembly, small opening way, subsequent installation only conditionally possible, tested fire protection requirements F30 / F90 optionally in combination with airtightness, also suitable for waterproofing in the sanitary area.
Teknisk specifikation
  • Unik ref.drywall_E125-DE_alutop-access-panels_revo-f60_f90-Wand-wall
  • ProduktfamiljAccess panels
  • ProduktgruppAccess panels
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-27
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriKonstruktion - Dörrar och paneler
  • IFC klassificeringByggelement

Region tillgänglighet

Europa
Tyskland