E152.de F-TEC BS90 Shaft wall - Access panel for the installation walls with fire protection

E152.de F-TEC BS90 Shaft wall - Access panel for the installation walls with fire protection

Inspection flaps for installation in installation shafts with fire protection requirements I 90.
Specifikation
  • Properties and added value: Flush-mounted diamond plate, Can be retrofitted, Tested fire resistance I 90 optionally in combination with air and dust-tightness and smoke-tightness, Perfect fit even when waterproofing in the sanitary area. Application: Use as inspection opening lock in I-classified installation shafts for fire resistance class I 90 according to abP P-2101/316/16-MPA BS. Installation with additional substructure / replacement.
Teknisk specifikation
  • Unik ref.drywall_E152-DE_f-tec-bs90-shaft-wall_access-panel-for-the-installation-walls-with-fire-protection
  • ProduktfamiljAccess panels
  • ProduktgruppAccess panels
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-27
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriKonstruktion - Dörrar och paneler
  • IFC klassificeringByggelement

Region tillgänglighet

Europa
Tyskland