E219.de SYSTEM K219 BS90 - Access panel for Knauf free-spanning Fireboard ceiling K219.de with fire resistance

E219.de SYSTEM K219 BS90 - Access panel for Knauf free-spanning Fireboard ceiling K219.de with fire resistance

Access door for installation in Knauf self-supporting Fireboard ceiling K219.de with fire protection. For fire protection from above and below, consisting of anodized aluminum frame with swing-out and completely removable inner lid, flush-mounted Knauf Fireboard, gasket and self-activating safety catch.
Specifikation
  • Features and added value: Inspection hatch in the system tested for Knauf cantilever fireboard cover K219.de, tested fire protection requirement F90 optional in combination with air and dustproof and smoke-proof. Application: Installation in Knauf cantilever fireboard ceiling K219.de with planking thickness 20 + 20 mm (F90 from below and from above) and 2x 20 mm Fireboard (F90 from below), with additional substructure / replacement.
Teknisk specifikation
  • Unik ref.drywall_E219-DE_bs90-access-panel
  • ProduktfamiljAccess panels
  • ProduktgruppAccess panels
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-27
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriKonstruktion - Dörrar och paneler
  • IFC klassificeringByggelement

Region tillgänglighet

Europa
Tyskland