W135.de - Knauf Metal Stud Partition EI60-M-Single metal stud partition two layer cladding with sheet metal insert

W135.de - Knauf Metal Stud Partition EI60-M-Single metal stud partition two layer cladding with sheet metal insert

The metal stand wall system W135.de is covered with two layers of plasterboard on each side and a sheet steel insert. By varying the planking, the metal stud wall system fulfills the additional requirements in addition to fire protection EI 60 and impact stress caused by falling components: robustness, sound insulation, slimming.
Specifikation
  • Fire protection: up to EI60, noise protection up to 66dB, height up to 7.00 m
Teknisk specifikation
  • Unik ref.drywall_W135-DE_metal-stud-partition-ei60-m-single-metal-stud-partition-two-layer-cladding-with-sheet-metal-insert
  • ProduktfamiljDrywall-systems
  • ProduktgruppDrywall-systems
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-27
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriVäggar - Innerväggar
  • IFC klassificeringVägg
  • UNSPSC namnGypsum board
  • UNSPSC kod30161509

Region tillgänglighet

Europa
Tyskland