P321c.de Knauf WARM-WALL Basic with mineral scratched plastersystem

P321c.de Knauf WARM-WALL Basic with mineral scratched plastersystem

The thermal insulation composite system WARM-WAND Basis consists of EPS insulation boards, mineral or organic adhesive and reinforcing layers as well as mineral or organic topcoats. The previously lost heat is now stored in the walls and creates a completely comfortable indoor climate. At the same time, WARM-WAND Basis protects the façade from the effects of the weather and thus secures the long-term value of your home - a sensible investment in the future. Knauf WARM-WAND is based on a building-approved thermal insulation composite system (ETICS) with expanded polystyrene insulation (EPS) with blunt edging or tongue and groove with a mineral or organic plaster system.
Specifikation
  • ETICS: building material class B1 or B2 according to DIN 4102-1. approved insulation thickness up to max. 400 mm. (hardly inflammable or normal inflammable)
Teknisk specifikation
  • Unik ref.plaster_P321c-DE_warm-wall-basic-with-mineral-scratched-plastersystem
  • ProduktfamiljPlaster-systems
  • ProduktgruppPlaster-systems
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-11-27
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialAnnat
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Annat
  • IFC klassificeringByggelement

Region tillgänglighet

Europa
Tyskland