Mira Advance 9.8kW
Mira Advance 9.8kW
Mira Advance 9.8kW
Mira Advance 9.8kW
Mira Advance 9.8kW
Mira Advance 9.8kW

    Mira Advance 9.8kW

    Mira Advance delivers safe and reliable thermostatically controlled showering for all of the family. This electric shower is both easy to use and longer-lasting with the patented Mira Clearscale Pro™ technology. Designed for those with limited sight, hearing or dexterity, the Mira Advance has innovative features for safer showering.
    Teknisk specifikation
    • Unik ref.11785002
    • ProduktfamiljElectric
    • ProduktgruppAdvance
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-08-10
    • Edition nummer1
    • Höjd (mm)230
    • Bredd (mm)665
    • Djup (mm)115
    Relaterad
    • HuvudmaterialABS
    • Sekundärt materialPlast
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)4.14
    Klassificering
    • BIMobject-kategoriSanitet - Duschar
    • IFC klassificeringElektrisk apparat
    • Uniclass 2015 kodPr_60_60_96_26
    • Uniclass 2015 beskrivningElectric instantaneous shower units

    Region tillgänglighet

    Europa
    Irland
    Storbritannien