Mira Azora 9.8kW
Mira Azora 9.8kW
Mira Azora 9.8kW
Mira Azora 9.8kW

    Mira Azora 9.8kW

    Simple frosted glass fascia perfectly complemented by smooth chrome features and combined with thermostatic technology.
    Specifikation
    • Control type: Thermostatic SMA Phased shutdown flushes hot water from the tank to make it safe for the next user Factory set to safe maximum temperature at 48°C Supply Voltage: 230v + 10% Supply rating 45 amp Terminal block connections: Maximum 16mm2 Water entry points: Left (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: Brass inlet connector. 15mm compression fitting Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (7 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Separate temperature and flow controls Four spray 11cm showerhead Sensi-flo™ technology helps prevent scalding if the showerhead or hose become blocked Clearscale™ and Dual Element™ reduces limescale by up to 50% Energy Efficienct Class A
    Teknisk specifikation
    • Unik ref.AZORA98
    • ProduktfamiljElectric
    • ProduktgruppAzora
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2020-03-18
    • Edition nummer1
    • Höjd (mm)675
    • Bredd (mm)233
    • Djup (mm)318
    Relaterad
    • HuvudmaterialABS
    • Sekundärt materialMässing
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)4.174
    Klassificering
    • BIMobject-kategoriSanitet - Duschar
    • IFC klassificeringElektrisk apparat
    • Uniclass 2015 kodPr_60_60_96_26
    • Uniclass 2015 beskrivningElectric instantaneous shower units

    Region tillgänglighet

    Europa
    Irland
    Storbritannien