Mira Comfort Monobloc Basin Mixer
Mira Comfort Monobloc Basin Mixer
Mira Comfort Monobloc Basin Mixer

    Mira Comfort Monobloc Basin Mixer

    Sleek looks, robust construction and easy to use, the Mira Comfort Basin Monobloc tap is exceptional in design and quality.
    Specifikation
    • Flexible installation hoses Pop up waste included Quick-fix installation Integrated flow straightener for ease of cleaning Minimum maintained pressure: 0.1 bar (1 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head)
    Teknisk specifikation
    • Unik ref.COMFORTMONOBLOC
    • ProduktfamiljTaps
    • ProduktgruppComfort
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2020-03-17
    • Edition nummer1
    • Höjd (mm)151
    • Bredd (mm)47
    • Djup (mm)148
    Relaterad
    • HuvudmaterialMässing
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)2
    Klassificering
    • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
    • IFC klassificeringSanitetsterminal
    • Uniclass 2015 kodPr_40_20_87_84
    • Uniclass 2015 beskrivningSink taps

    Region tillgänglighet

    Europa
    Irland
    Storbritannien