Mira Escape 9.8kW
Mira Escape 9.8kW
Mira Escape 9.8kW
Mira Escape 9.8kW
Mira Escape 9.8kW
Mira Escape 9.8kW

    Mira Escape 9.8kW

    Stylish chrome design with all the reassurance of thermostatic temperature control. Experience great performance from a longer-lasting shower.
    Specifikation
    • Control type: Thermostatic SMA Phased shutdown flushes hot water from the tank to make it safe for the next user Factory set to safe maximum temperature at 48°C Supply Voltage: 230v + 10% Supply rating 45 amp Terminal block connections: Maximum 16mm2 Water entry points: Left (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: Brass inlet connector. 15mm compression fitting Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (7 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Class A Energy Efficiency Rating Sensi-flo™ technology helps prevent scalding if the showerhead or hose become blocked Clearscale™ technology reduces limescale by up to 50% Separate temperature and flow controls Four spray 9cm showerhead with rub clean nozzles
    Teknisk specifikation
    • Unik ref.ESCAPE98
    • ProduktfamiljElectric
    • ProduktgruppEscape
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-08-10
    • Edition nummer1
    • Höjd (mm)660
    • Bredd (mm)207
    • Djup (mm)79
    Relaterad
    • HuvudmaterialABS
    • Sekundärt materialMässing
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)2.27
    Klassificering
    • BIMobject-kategoriSanitet - Duschar
    • IFC klassificeringElektrisk apparat
    • Uniclass 2015 kodPr_60_60_96_26
    • Uniclass 2015 beskrivningElectric instantaneous shower units

    Region tillgänglighet

    Europa
    Irland
    Storbritannien