Mira Flight Low Corner Waste Tray - Rectangle - 1200 x 800 - 0 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1200 x 800 - 0 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1200 x 800 - 0 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1200 x 800 - 0 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1200 x 800 - 0 ups

    Mira Flight Low Corner Waste Tray - Rectangle - 1200 x 800 - 0 ups

    Made from durable acrylic capped resin stone, Mira Flight Low shower tray isn’t just incredibly tough and surprisingly light, it’s also one of the lowest trays you can buy and now comes with a Corner Waste option.
    Specifikation
    • Increased flexibility for joist configurations and incorporates the Mira Rapi-flo waste with 360o waste rotation.

      Specifically designed to provide a high flow rate and incorporates enhanced features such as a hair catcher to ensure rapid drainage.

      BioCote® technology reduces bacteria and mould growth by up to 99.9%.

      Made from strong acrylic-capped resin stone, Flight Low trays are scratch, chip and discol-ouration resistant.

      With a 40mm profile, Mira Flight Low trays are the slimmest on the market.

    Teknisk specifikation
    • Unik ref.FLIGHTLOWCORNERRECTANGLE1200X8000UPS
    • ProduktfamiljShower Trays
    • ProduktgruppFlight Low Corner Waste
    • Publiceringsdatum2023-02-13
    • Edition nummer1
    Länkar
    Relaterad
    • HuvudmaterialAkryl
    Klassificering
    • BIMobject-kategoriSanitet - Duschkar

    Region tillgänglighet

    Europa
    Irland
    Storbritannien