Mira Flight Low Rectangle 1400x760 Tray 0 Upstands
Mira Flight Low Rectangle 1400x760 Tray 0 Upstands
Mira Flight Low Rectangle 1400x760 Tray 0 Upstands
Mira Flight Low Rectangle 1400x760 Tray 0 Upstands

    Mira Flight Low Rectangle 1400x760 Tray 0 Upstands

    Slim, sleek and strong, experience one of the lowest trays on the market with the Mira Flight Low Rectangle shower tray. At a super slim 40mm depth and made from durable acrylic-capped resin stone, its contemporary looks is designed to last.
    Specifikation
    • Incredibly strong and easy to fit Robust optional riser kit featuring strong 'push-fit' legs for solid floor installation Strong acrylic capped, resin stone for a far tougher product Low-profile 40mm shower tray perfect for a contemporary bathroom Powerful self cleaning Chrome Vortex waste included Includes BioCote® to reduce bacteria and mould growth by up to 99.9%
    Teknisk specifikation
    • Unik ref.FLIGHTLOWREC1400X760
    • ProduktfamiljShower Trays
    • ProduktgruppFlight Low
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-07-21
    • Edition nummer1
    • Höjd (mm)760
    • Bredd (mm)1400
    • Djup (mm)40
    Relaterad
    • HuvudmaterialAkryl
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)33.88
    Klassificering
    • BIMobject-kategoriSanitet - Duschkar
    • IFC klassificeringFloor
    • Uniclass 2015 kodPr_40_20_06_84
    • Uniclass 2015 beskrivningShower trays

    Region tillgänglighet

    Europa
    Irland
    Storbritannien