Mira Flight Square 900 x 900 Tray 4 Upstands
Mira Flight Square 900 x 900 Tray 4 Upstands

    Mira Flight Square 900 x 900 Tray 4 Upstands

    There's more to the Mira Flight Square shower tray than meets the eye. Contemporary, tough and stylish it is designed to retain its colour and comes complete with BioCote® technology, proven to reduce bacteria by up to 99.9%.
    Specifikation
    • Two optional Riser Kits featuring strong push fit legs for solid floor applications - flexible height or flush fit options Optional up-stand kit forms a seal to the tray and provides an upstand to tile onto Strong acrylic capped, resin stone for a far tougher product 90mm profile White Opella waste included Includes BioCote® to reduce bacteria and mould growth by up to 99.9%
    Teknisk specifikation
    • Unik ref.FLIGHTSQ900X9004UPS
    • ProduktfamiljShower Trays
    • ProduktgruppFlight
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-07-29
    • Edition nummer1
    • Höjd (mm)900
    • Bredd (mm)900
    • Djup (mm)90
    Relaterad
    • HuvudmaterialAkryl
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)29.52
    Klassificering
    • BIMobject-kategoriSanitet - Duschkar
    • IFC klassificeringFloor
    • Uniclass 2015 kodPr_40_20_06_84
    • Uniclass 2015 beskrivningShower trays

    Region tillgänglighet

    Europa
    Irland
    Storbritannien