Mira Minilite BIV
Mira Minilite BIV
Mira Minilite BIV
Mira Minilite BIV

    Mira Minilite BIV

    Add a stylish touch to your bathroom with the Mira Minilite BIV. This mini-size mixer shower delivers maximum performance giving you a sensational showering experience. Ideal for a small contemporary bathroom or en-suite.
    Specifikation
    • Control type: Thermostatic Thermostatic shutdown within 2 seconds Adjustable maximum temperature for on-site conditions Water entry points: Rising, falling or rear Inlet connections: 1/2" BSP or 15mm Male Compression Outlet connections: 1/2" BSP Male Flat Face Cold water range: Up to 25°C Hot water range: 60°C - 65°C Minimum maintained pressure: 0.1 bar (1 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) One single control for on/off and temperature Four spray showerhead Large, long-life filters Replaceable cartridge WRAS approved Buildcert TMV2 approved
    Teknisk specifikation
    • Unik ref.MINILITEBIV
    • ProduktfamiljMixers
    • ProduktgruppMinilite
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-07-08
    • Edition nummer1
    • Höjd (mm)620
    • Bredd (mm)175
    • Djup (mm)265
    Relaterad
    • HuvudmaterialMässing
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)2.035
    Klassificering
    • BIMobject-kategoriSanitet - Duschar
    • IFC klassificeringUttag
    • Uniclass 2015 kodSL_35_80_80
    • Uniclass 2015 beskrivningShowers

    Region tillgänglighet

    Europa
    Irland
    Storbritannien