Mira Play 9.5kW
Mira Play 9.5kW
Mira Play 9.5kW
Mira Play 9.5kW
Mira Play 9.5kW
Mira Play 9.5kW

    Mira Play 9.5kW

    Mira Play is designed to perfectly complement any contemporary bathroom. This electric shower is both affordable and efficient and with the patented Mira Clearscale™ technology you can be sure of a longer lasting, better performing shower.
    Specifikation
    • Control type: Pressure stabilised Supply Voltage: 230v + 10% Supply rating 40 amp Terminal block connections: Maximum 16mm2 Water entry points: Left (rising, falling and rear) Cable entry points: Left (rising, falling and rear) Inlet connections: 15mm plastic stub, compression or push-fit fittings Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (7 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10 bar (100 metre head) Separate power and temperature controls Three power settings Mira Clearscale™ technology reduces limescale by up to 50% 110mm four spray showerhead with rub-clean nozzles
    Teknisk specifikation
    • Unik ref.PLAY95
    • ProduktfamiljElectric
    • ProduktgruppPlay
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-08-10
    • Edition nummer1
    • Höjd (mm)680
    • Bredd (mm)223
    • Djup (mm)270
    Relaterad
    • HuvudmaterialABS
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)2.9
    Klassificering
    • BIMobject-kategoriSanitet - Duschar
    • IFC klassificeringElektrisk apparat
    • Uniclass 2015 kodPr_60_60_96_26
    • Uniclass 2015 beskrivningElectric instantaneous shower units

    Region tillgänglighet

    Europa
    Irland
    Storbritannien