Mira Precision Basin Mixer Monobloc
Mira Precision Basin Mixer Monobloc
Mira Precision Basin Mixer Monobloc

    Mira Precision Basin Mixer Monobloc

    Bring a touch of elegance to your bathroom with the Mira Precision Basin Monobloc tap. Its crisp edges, curved sides and compact shape make this head-turning design beautiful from any angle.
    Specifikation
    • Flexible installation hoses Pop up waste included Quick-fix installation Integrated flow straightener for ease of cleaning Minimum maintained pressure: 0.1 bar (1 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10 bar (100 metre head) KIWA UK approved
    Teknisk specifikation
    • Unik ref.PRECISIONBASINMONOBLOC
    • ProduktfamiljTaps
    • ProduktgruppPrecision
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2020-03-17
    • Edition nummer1
    • Höjd (mm)150
    • Bredd (mm)45
    • Djup (mm)145
    Relaterad
    • HuvudmaterialMässing
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)1.745
    Klassificering
    • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
    • IFC klassificeringSanitetsterminal
    • Uniclass 2015 kodPr_40_20_87_84
    • Uniclass 2015 beskrivningSink taps

    Region tillgänglighet

    Europa
    Irland
    Storbritannien