Mira Precision Bath/Shower Mixer
Mira Precision Bath/Shower Mixer

    Mira Precision Bath/Shower Mixer

    Bring a touch of elegance to your bathroom with the Mira Precision Bath/Shower Mixer. Its crisp edges, curved sides and compact shape make tis head-turning design beautiful from any angle.
    Specifikation
    • Control type: Manual Perfectly fits onto standard 180mm centre bath Integrated flow straightener for ease of cleaning Minimum maintained pressure: 0.2 bar (2 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Push button diverter at the side of the spout Two mode handshower with handset holder 1.75m hose KIWA UK approved
    Teknisk specifikation
    • Unik ref.PRECISIONBSM
    • ProduktfamiljTaps
    • ProduktgruppPrecision
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2020-03-17
    • Edition nummer1
    • Höjd (mm)130
    • Bredd (mm)230
    • Djup (mm)163
    Relaterad
    • HuvudmaterialMässing
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)3.01
    Klassificering
    • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
    • IFC klassificeringSanitetsterminal
    • Uniclass 2015 kodPr_40_20_87_84
    • Uniclass 2015 beskrivningSink taps

    Region tillgänglighet

    Europa
    Irland
    Storbritannien