Mira Sport 9.0kW
Mira Sport 9.0kW
Mira Sport 9.0kW
Mira Sport 9.0kW
Mira Sport 9.0kW
Mira Sport 9.0kW
Mira Sport 9.0kW

    Mira Sport 9.0kW

    The UK's best-selling electric shower, it's the ultimate in reliability and usability, proven to last up to 50% longer than competitors with the patented Mira Clearscale™ technology.
    Specifikation
    • Control type: Advance pressure stabilised Phased shutdown flushes hot water from the tank to make it safe for the next user Factory set to safe maximum temperature Supply Voltage: 230v + 10% Supply rating 40 amp Terminal block connections: Maximum 16mm2 Water entry points: Left (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: Brass inlet connector. 15mm compression fitting Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (70 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Separate temperature and flow control Four spray 11cm showerhead Sensi-flo™ technology helps prevent scalding if the showerhead or hose become blocked Clearscale™ and Dual Element™ reduces limescale by up to 50% Enerfy Efficiency Class A KIWA UK Approved
    Teknisk specifikation
    • Unik ref.SPORT90
    • ProduktfamiljElectric
    • ProduktgruppSport
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-08-10
    • Edition nummer1
    • Höjd (mm)677
    • Bredd (mm)215
    • Djup (mm)90
    Relaterad
    • HuvudmaterialABS
    • Sekundärt materialMässing
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)3.45
    Klassificering
    • BIMobject-kategoriSanitet - Duschar
    • IFC klassificeringElektrisk apparat
    • Uniclass 2015 kodPr_60_60_96_26
    • Uniclass 2015 beskrivningElectric instantaneous shower units

    Region tillgänglighet

    Europa
    Irland
    Storbritannien