Mira Vie 10.8k (Chrome)
Mira Vie 10.8k (Chrome)
Mira Vie 10.8k (Chrome)

    Mira Vie 10.8k (Chrome)

    Consistent, all-year round performance and suitable for any system, it's the ultimate electric shower in reliability. For a great showering experience at an affordable price, the Mira Vie is the perfect solution.
    Specifikation
    • Temperature control

      • Pressure stabilised temperature control

      Easy to fit

      • Retrofits onto inlets of most Mira electric showers
      • Left-hand water and cable entry points
      • Adjustable slide bar fits over holes left by previous shower kit

      Easy to service

      • Easy filter access

      For your customer

      • Separate power and temperature controls
      • Push button on/off
      • Eco setting saves water and energy
      • Mira Clearscale™ reduces limescale by up to 50%
      • Single spray showerhead with rub-clean nozzles
      • Modern aesthetics with chrome detailing
    Teknisk specifikation
    • Unik ref.VIE108CHROME
    • ProduktfamiljElectric
    • ProduktgruppVie
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-07-04
    • Edition nummer1
    • Höjd (mm)115
    • Bredd (mm)229
    • Djup (mm)675
    Relaterad
    • HuvudmaterialABS
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)2.91
    Klassificering
    • BIMobject-kategoriSanitet - Duschar
    • IFC klassificeringElektrisk apparat

    Region tillgänglighet

    Europa
    Irland
    Storbritannien