Mira Vie 8.5kW
Mira Vie 8.5kW
Mira Vie 8.5kW
Mira Vie 8.5kW

    Mira Vie 8.5kW

    Consistent, all-year round performance and suitable for any system, it's the ultimate electric shower in reliability. For a great showering experience at an affordable price, the Mira Vie is the perfect solution.
    Specifikation
    • Control type: Pressure stabilised Supply Voltage: 230v + 10% Supply rating 40 amp Terminal block connections: 16mm2 Water entry points: Left (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: 15mm plastic stub, compression or push-fit fittings Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (7 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Energy Efficiency Class A Separate temperature and flow controls Eco setting saves water Mira Clearscale™ technology reduces limescale by up to 50% Single spray mode showerhead with rub clean nozzles WRAS Approved KIWA Approved
    Teknisk specifikation
    • Unik ref.VIE85
    • ProduktfamiljElectric
    • ProduktgruppVie
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-08-10
    • Edition nummer1
    • Höjd (mm)675
    • Bredd (mm)220
    • Djup (mm)101
    Relaterad
    • HuvudmaterialABS
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)2.36
    Klassificering
    • BIMobject-kategoriSanitet - Duschar
    • IFC klassificeringElektrisk apparat
    • Uniclass 2015 kodPr_60_60_96_26
    • Uniclass 2015 beskrivningElectric instantaneous shower units

    Region tillgänglighet

    Europa
    Irland
    Storbritannien