SIRIUS workroom sink SIRX754
SIRIUS workroom sink SIRX754

    SIRIUS workroom sink SIRX754

    Workroom sink, stainless steel, surface satin finished, material thickness 1.2 mm, base drainage hole with waste body and sludge trap bucket in stainless steel welded on, overflow DN 40 and outlet spigot DN 15, waste set with ball stop valve DN 40 and DN 15, with stainless steel square tube base frame, height adjustable. Dimensions 1000 x 800 x 600 mm (W x H x D) Bowl Dimensions 920 x 300 x 520 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      600.00 mm
      Overall height      800.00 mm
      Overall width      1,000.00 mm
      Type of mounting      No mounting
      Bowl height      300.00 mm
      Bowl depth      520.00 mm
      Bowl width      920.00 mm
      Overflow      Yes
      Tap ledge      No
      Waste size      DN 40
      Bowl finish      Satin finish
      Type of waste kit      Flat perforated waste
      upper edge of basin height      800.00 mm
      Outlet size      G 1 1/2
      Number of waste holes  1.00000
      Bowl construction      Square corner
      Drainer or storage      No
      Grid      No
      Wash riffle      No
      Sump      Yes
      Sump basket      Included
      Type of utility sink      Cleaner sink
      Sump depth      198.00 mm
      Sump diameter      254.00 mm
      Sump basket      Included

    Teknisk specifikation
    • Unik ref.2000100360
    • ProduktfamiljUtility sinks
    • ProduktgruppMulti purpose sinks
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-02-01
    • Edition nummer1
    • Höjd (mm)800
    • Bredd (mm)1000
    • Djup (mm)600
    Relaterad
    • HuvudmaterialRostfritt stål
    • Designad iÖsterrike
    • Tillverkad iÖsterrike
    • Vikt netto (kg)26
    Klassificering
    • BIMobject-kategoriSanitet - Handfat
    • Uniclass 2015 kodPr_40_20_96_44
    • Uniclass 2015 beskrivningJanitorial sinks

    Region tillgänglighet

    Asien Europa Oceanien Nordamerika Afrika
    Förenade Arabemiraten
    Belgien
    Australien
    Kanada
    Sydafrika
    Estland
    USA
    Finland
    Frankrike
    Irland
    Italien
    Kroatien
    Lettland
    Litauen
    Luxemburg
    Nederländerna
    Österrike
    Polen
    Rumänien
    Ryssland
    Schweiz
    Serbien
    Slovakien
    Slovenien
    Spanien
    Storbritannien
    Sverige
    Tjeckien
    Tyskland
    Ukraina
    Ungern