High-Efficiency FT Series Floor Boiler

High-Efficiency FT Series Floor Boiler

FT Series Heat Only

Heat and Hot Water for Everyone

The FT Series boiler's advanced fire tube heat exchanger uses the latest technology in fire tube construction with a corrosion-resistant stainless steel dsign, resulting in quick heating response, ultra high efficiency & years of reliable service. At 38" tall this powerhouse can manage today's heating & hot water needs.

Top connections make this unit an easy retrofit! Pair it with a Laars-Stor Stainless Steel Indirect Water Heater and this high efficiency pair can serve your baseboards, radiant, cast iron radiators - you name it. Stay warm and start saving today!

Specifikation
  • Taking Condensing Off-the-Wall

    Built-in Low Loss Header

    Integral low loss header hydraulically separates the boiler loop from the home's heating loop. Simple connection to the system's supply and return and the boiler piping is complete!

    10:1 Turndown

    Boiler and combi units modulate seamlessly from 100% to 10% of input during heat demand with full input during domestic demand. The means energy and fuel savings!

    Cascade Up to 20 Units

    The perfect solution for larger homes, small to mid-size multi-family applications, and light commercial jobs, as up to 20 boilers of the same model can be combined together.

    Ultra High Efficiency

    Environmentally friendly ultra high 95% AFUE efficiency

    Multiple Venting Options

    PVC, CPVC, Polypropylene and Stainless Steel
    Two-pipe or two-pipe to concentric venting

    All Piping Connections Located on Top

    Uniquely designed for the replacement market with 100% of connections on the top of the unit - including domestic recirc
    An easy retrofit for all boilers - even older cast iron units!

    Contractor & Installation Friendly

    • Quick set-up control functions
    • Built-in low loss header
    • Easy front access - securely hinged panel requires no screws
    • Left side panels (3) for additional access
    • Multiple vent configuration options - bazooka or separate
    • Thermostatic mixing valve included with EVERY combi unit
Teknisk specifikation
  • Unik ref.ft-series-floor-boiler
  • ProduktfamiljCondensing Boilers
  • ProduktgruppFT Series
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-10-03
  • Edition nummer1
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriVVS - Pannor
  • IFC klassificeringPanna
  • ETIM kodEG015210
  • ETIM namnBoilers and heaters
  • Uniclass 2015 kodPr_60_60_08_34
  • Uniclass 2015 beskrivningGas fired condensing boilers
  • CSI MasterFormat 2014 Kod23 52 16
  • CSI MasterFormat 2014 TitelCondensing Boilers
  • OmniClass nummer23-33 11 13
  • OmniClass TitelCondensing Boilers

Region tillgänglighet

Nordamerika
USA