Four way ceiling diffuser L-CL
Four way ceiling diffuser L-CL
Four way ceiling diffuser L-CL
    LAMINAIRE

    Four way ceiling diffuser L-CL

    The L-CL is a Louvered Face, Ceiling Diffuser, with adjustable blades.

    Specifikation
    • Core Style: 1-way.

      Blades characteristics: 0.8mm gauge, adjustable, 1" spacing.

      Nominal Size (width or height) from 4" through 24" in 2" increments; and also available in 9", 15", 21".

      Material: Aluminium AA6063.

      Standard Finish: electrostatic powder coating White RAL9003 or Laminaire special grey.

    Teknisk specifikation
    • Unik ref.L-CL-1
    • Produktfamilj1 Way Diffuser
    • Produktgrupp1 Way Diffuser
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2024-07-25
    • Edition nummer1
    Relaterad
    • HuvudmaterialExtruded Aluminum
    • Designad iColombia
    • Tillverkad iColombia
    Klassificering
    • BIMobject-kategoriVVS - Kanalsystem
    • IFC klassificeringLuftterminal
    • UNSPSC namnAir diffusers
    • UNSPSC kod40101505
    • Uniclass 2015 kodPr_70_65_04
    • Uniclass 2015 beskrivningAir terminals and diffusers
    • CSI MasterFormat 2014 Kod23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass nummer23-33 49 11
    • OmniClass TitelVentilation Diffusers
    • CSI UniFormat II KodD30
    • CSI UniFormat II TitelHVAC

    Region tillgänglighet

    Sydamerika Nordamerika
    Argentina
    Belize
    Bolivia
    Costa Rica
    Brasilien
    Dominica
    Chile
    Dominikanska republiken
    Colombia
    El Salvador
    Ecuador
    Grenada
    Franska Guyana
    Guadeloupe
    Guyana
    Guatemala
    Paraguay
    Haiti
    Peru
    Honduras
    Surinam
    Jamaica
    Uruguay
    Kanada
    Venezuela
    Martinique
    Mexiko
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Christopher och Nevis
    Saint Lucia
    Saint-Barthélemy
    Saint-Pierre-et-Miquelon
    Sint Maarten
    USA