Vesterbro Lounge BenchVesterbro Lounge BenchVesterbro Lounge Bench
Se föregående bilder
Se nästkommande bilder

Vesterbro Lounge Bench

This minimalistic bench from our Vesterbro line will undoubtedly encourage users of urban space to relax in the open air. It combines eye-catching design with comfort of use and functionality. Made of the highest quality oak wood and powder-coated steel, it makes a perfect enhancement for boulevards, parks, terraces, city squares as well as areas surrounding urban water reservoirs. In combination with other elements of our Vesterbro line it can be used to create a functional set ideal for many types of urban spaces.

Specifikation
  • The bench is made of the powder-coated steel. Its seat is made of oak wood. All products from Københagen line can be adjusted to 2 following types of foundations: F (In-ground installation. Special surface preparation is required) and S (Item can be attached to the ground with a chemical anchor or - for some products - freestanding ). The choice of foundations type should be made before purchase. Please contact us so we can help you to decide which installation method would be optimal.

Teknisk specifikation
  • Unik ref.vesterbro-lounge-bench
  • ProduktfamiljVesterbro
  • ProduktgruppUrban furniture
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-05-06
  • Edition nummer1
  • Höjd (mm)770
  • Bredd (mm)1720
Relaterad
  • HuvudmaterialPulverlackerat stål
  • Sekundärt materialEk
  • Vikt netto (kg)75
Klassificering
  • BIMobjektkategoriLandskapsarkitektur - Utemöbler
  • IFC klassificeringMöbler
  • UNSPSC namnFurniture and Furnishings
  • UNSPSC kod56
  • Uniclass 2015 kodPr_40_30_29_84
  • Uniclass 2015 beskrivningStreet and site benches
  • CSI MasterFormat 2014 Kod12 67 23
  • CSI MasterFormat 2014 TitelBenches
  • OmniClass TitelExterior Benches
  • OmniClass nummer23-11 29 13 11
  • CSI UniFormat II KodE20
  • CSI UniFormat II TitelFURNISHINGS

Region tillgänglighet

Europa
Albanien
Litauen
Luxemburg
Makedonien (FYROM)
Malta
Moldavien
Monaco
Montenegro
Nederländerna
Polen
Liechtenstein
Portugal
San Marino
Serbien
Slovakien
Slovenien
Spanien
Svalbard
Schweiz
Ukraina
Storbritannien
Rumänien
Vatikanstaten
Lettland
Italien
Andorra
Österrike
Vitryssland
Belgien
Bosnien och Hercegovina
Bulgarien
Kroatien
Cypern
Tjeckien
Jersey
Estland
Frankrike
Tyskland
Gibraltar
Grekland
Guernsey
Ungern
Island
Irland
Isle of Man
Färöarna
Åland