Accessible roof
Accessible roof
Accessible roof
Accessible roof

    Accessible roof

    The lightweight and insulating Laterlite range of products can be used on flat roofs to: - create falls for rainwater run-off; - level and regularise the support under waterproofing membranes or roof flooring; - provide thermal insulation against heat and cold; - create drainage or protection layers for waterproofing or insulation. In the Revit file there are several solutions for flat roofs: - warm roof; - inverted roof; - existing roof renewal.
    Specifikation
    • In the Revit file there are several solutions for flat roofs: - warm roof; - inverted roof; - existing roof renewal.
    Teknisk specifikation
    • Unik ref.coperture-praticabili
    • ProduktfamiljLeca
    • ProduktgruppExpanded clay
    • TypByggmaterial
    • Publiceringsdatum2019-09-18
    • Edition nummer1
    Relaterad
    • HuvudmaterialLeca®
    • Sekundärt materialCement
    • Designad iItalien
    • Tillverkad iItalien
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • UNSPSC namnRoofing materials
    • UNSPSC kod301515
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod03 52 00
    • CSI MasterFormat 2014 TitelLightweight Concrete Roof Insulation
    • OmniClass nummer23-13 39 23
    • OmniClass TitelFlat Roofing
    • CSI UniFormat II KodB1020
    • CSI UniFormat II TitelRoof Construction

    Region tillgänglighet

    Europa
    Italien