OS-150-TB: 150W Indoor/Outdoor Speaker (OS Series)
OS-150-TB: 150W Indoor/Outdoor Speaker (OS Series)
OS-150-TB: 150W Indoor/Outdoor Speaker (OS Series)
OS-150-TB: 150W Indoor/Outdoor Speaker (OS Series)
    Arkiverad

    OS-150-TB: 150W Indoor/Outdoor Speaker (OS Series)

    150W indoor outdoor loudspeaker with horn loaded compression driver controls high frequency dispersion for systems requiring longer throws or using live microphones.

    ORIGIN

    • Imported
    Specifikation
    • SPEAKER ASSEMBLY INCLUDES

      • Driver:  Woofer is 8" polymer-coated paper composite cone with cloth surround. Frequency response 65Hz–20kHz (±6dB). Average sensitivity 91.0dB at 8ohms (1W/1M). 150W. 80 degrees conical dispersion. Input selector switch. Rear cover plate. 16 in. x 9 in. x 8.3 in. (without bracket).
      • Transformer:  25V/70V/100V
      • Enclosure: Weather-resistant, UV-resistant polypropylene. Paintable.
      • Grille: Weather and UV-resistant powder coated aluminum mesh grille. Black.
      • Mounting Aids:  Adjustable U-shaped bracket for horizontal or vertical installation allows speaker to rotate 90 degrees, depending on install orientation. Black.
    Teknisk specifikation
    • Unik ref.os-150-tb_150w-indoor-outdoor-speaker
    • ProduktfamiljSpeakers
    • ProduktgruppIndoor/Outdoor Speakers
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-03-31
    • Edition nummer1
    Relaterad
    • HuvudmaterialPolypropen
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobjektkategoriElektronik - Ljud
    • IFC klassificeringObjekt
    • Uniclass 2015 kodPr_70_75_36_50
    • Uniclass 2015 beskrivningLoudspeakers
    • CSI MasterFormat 2014 Kod11 52 00
    • CSI MasterFormat 2014 TitelAudio-Visual Equipment
    • OmniClass nummer23-37 15 29 11 13
    • OmniClass TitelLoudspeakers