CLUSTER WALL WASH, Recessed Linear Downlight
Lumenwerx

CLUSTER WALL WASH, Recessed Linear Downlight

Clusters recessed linear wall wash is available in fixed and adjustable configurations. The diffusion film optics deliver remarkably smooth and uniform vertical illumination. Nominal light output ranges from 400 to 1200 lumens with efficacy up to 66 LPW. All recessed Clusters can install in a variety of ceiling types and materials, with either an integral driver or a remote driver that is capable of powering multiple luminaires.
Specifikation
  • SIZE: 1X3, 1X5, 1X10 LIGHT SOURCE: LED CHROMATICITY: STATIC WHITE MOUNTING: DOWNLIGHTS, RECESSED CLUSTER TYPE: CLUSTER LINEAR, CLUSTER ADJUSTABLE LIGHT DISTRIBUTION: WALL WASH OPTICS: WRO
Teknisk specifikation
  • Unik ref.CLUR03-WRO
  • ProduktfamiljRecessed
  • ProduktgruppCluster Wall Wash
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-10-28
  • Edition nummer1
Relaterad
  • HuvudmaterialAluminium
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobject-kategoriBelysning - Annat
  • IFC klassificeringLamparmatur
  • UNSPSC namnRecessed lighting
  • UNSPSC kod39111505
  • Uniclass 2015 kodPr_70_70_48_71
  • Uniclass 2015 beskrivningRecessed luminaires
  • CSI MasterFormat 2014 Kod26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass nummer23-35 47 11
  • OmniClass TitelLighting Fixtures

Region tillgänglighet

Nordamerika
Kanada
USA