NOVA, Surface 2x4 Direct
Lumenwerx

NOVA, Surface 2x4 Direct

Nova is an efficient architectural LED troffer with a distinctive luminous shielding that distributes gentle brightness from the sides of its central optical element. Using advanced LED engines, Nova provides highly efficient illumination and offers comprehensive ceiling, electrical, and controls options in 2x2, 1x4, and 2x4 sizes. Nova is available with both Flat and Slope side diffusers. Nova is also available in T5/T5HO & T8.
Specifikation
  • SIZE: 2'X4', 2'X2', 1'X4' LIGHT SOURCE: LED, T5, T5HO, T8 LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: RECESSED, SURFACE OPTICS: HLO, PMO
Teknisk specifikation
  • Unik ref.NOVS-24
  • ProduktfamiljSurface
  • ProduktgruppNova
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-10-14
  • Edition nummer1
Relaterad
  • HuvudmaterialAluminium
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobject-kategoriBelysning - Takmonterad
  • IFC klassificeringLamparmatur
  • UNSPSC namnLighting Fixtures and Accessories
  • UNSPSC kod3911
  • Uniclass 2015 kodPr_70_70_48_85
  • Uniclass 2015 beskrivningSurface luminaires
  • CSI MasterFormat 2014 Kod26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass nummer23-35 47 11
  • OmniClass TitelLighting Fixtures
  • CSI UniFormat II KodD5020
  • CSI UniFormat II TitelLighting & Branch Wiring

Region tillgänglighet

Nordamerika
Kanada
USA